BBXBLK-UCF21031
1-15/16 in. ID, 5-5/8 in. Square Standard Duty Set Screw Type Square Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $34.60 | 11 wks |
| 10 - 24 | $32.53 | 11 wks |
| 25 - 49 | $31.18 | 11 wks |
| 50 - 99 | $30.13 | 11 wks |
| 100+ | Request for Quote |
$34.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Block Length | 5-5/8 |
|---|---|
| Block Width | Not Given |
| Connection Type | Set Screw |
| Material | Cast Iron |
| Shaft (d) | 1-15/16 |
| Total Height | 2-5/32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities