BBXBLK-UCF20928
1-3/4 in. ID, 5-13/32 in. Square Standard Duty Set Screw Type Square Flange Mounting Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.99 | 5 wks |
10 - 24 | $25.37 | 5 wks |
25 - 49 | $24.32 | 5 wks |
50 - 99 | $23.51 | 5 wks |
100+ | Request for Quote |
$26.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Block Length | 5-13/32 |
---|---|
Block Width | Not Given |
Connection Type | Set Screw |
Material | Cast Iron |
Shaft (d) | 1-3/4 |
Total Height | 2-1/16 |