BBXBLK-UCF20927

1-11/16 in. ID, 5-13/32 in. Square Standard Duty Set Screw Type Square Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $26.99 5 wks
10 - 24 $25.37 5 wks
25 - 49 $24.32 5 wks
50 - 99 $23.51 5 wks
100+ Request for Quote
$26.99

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Block Length 5-13/32
Block Width Not Given
Connection Type Set Screw
Material Cast Iron
Shaft (d) 1-11/16
Total Height 2-1/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team