BBXBLK-UCF20722
1-3/8 in. ID, 4-19/32 in. Square Standard Duty Set Screw Type Square Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $25.24 | 11 wks |
| 10 - 24 | $23.73 | 11 wks |
| 25 - 49 | $22.74 | 11 wks |
| 50 - 99 | $21.98 | 11 wks |
| 100+ | Request for Quote |
$25.24
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Block Length | 4-19/32 |
|---|---|
| Block Width | Not Given |
| Connection Type | Set Screw |
| Material | Cast Iron |
| Shaft (d) | 1-3/8 |
| Total Height | 1-3/4 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities