BBXBLK-UCF20721
1-5/16 in. ID, 4-19/32 in. Square Standard Duty Set Screw Type Square Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.59 | 11 wks |
10 - 24 | $22.18 | 11 wks |
25 - 49 | $21.25 | 11 wks |
50 - 99 | $20.54 | 11 wks |
100+ | Request for Quote |
$23.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Block Length | 4-19/32 |
---|---|
Block Width | Not Given |
Connection Type | Set Screw |
Material | Cast Iron |
Shaft (d) | 1-5/16 |
Total Height | 1-3/4 |