BBXBLK-UCF20619

1-3/16 in. ID, 4-1/4 in. Square Standard Duty Set Screw Type Square Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $17.15 2 wks
10 - 24 $16.12 2 wks
25 - 49 $15.45 2 wks
50 - 99 $14.94 2 wks
100+ Request for Quote
$17.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Block Length 4-1/4
Block Width Not Given
Connection Type Set Screw
Material Cast Iron
Shaft (d) 1-3/16
Total Height 1-19/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team