BBXBLK-UCF20515

15/16 in. ID, 3-3/4 in. Square Standard Duty Set Screw Type Square Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $13.73 2 wks
10 - 24 $12.9 2 wks
25 - 49 $12.37 2 wks
50 - 99 $11.96 2 wks
100+ Request for Quote
$13.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Block Length 3-3/4
Block Width Not Given
Connection Type Set Screw
Material Cast Iron
Shaft (d) 15/16
Total Height 1-13/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team