BBXBLK-UCF2018S

1/2 in. ID, 3 in. Square Standard Duty Set Screw Type Square Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $13.56 2 wks
10 - 24 $12.75 2 wks
25 - 49 $12.22 2 wks
50 - 99 $11.81 2 wks
100+ Request for Quote
$13.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Block Length 3
Block Width Not Given
Connection Type Set Screw
Material Cast Iron
Shaft (d) 1/2
Total Height 1-7/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team