BBXBLK-HFL20618
1-1/8 in. ID, 5-13/16 in. High Standard Duty Locking Collar Type Diamond Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $26.27 | 11 wks |
| 10 - 24 | $24.7 | 11 wks |
| 25 - 49 | $23.66 | 11 wks |
| 50 - 99 | $22.88 | 11 wks |
| 100+ | Request for Quote |
$26.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Locking Collar |
|---|---|
| Flange Length (L) | 5-13/16 |
| Flange Width (H) | 3-5/32 |
| Material | Cast Iron |
| Shaft (d) | 1-1/8 |
| Total Height | 1-29/32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities