BBXBLK-HCP21856
3-1/2 in. ID, 7-25/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 12-27/32 |
Material | Cast Iron |
Shaft (d) | 3-1/2 |
Total Height (H0) | 7-25/32 |
Width (B) | 2-27/32 |