BBXBLK-HCP21236
2-1/4 in. ID, 5-13/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $75.07 | 11 wks |
10 - 24 | $70.56 | 11 wks |
25 - 49 | $67.64 | 11 wks |
50 - 99 | $65.39 | 11 wks |
100+ | Request for Quote |
$75.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 9-3/8 |
Material | Cast Iron |
Shaft (d) | 2-1/4 |
Total Height (H0) | 5-13/32 |
Width (B) | 3-1/16 |