BBXBLK-HCP21132
2 in. ID, 4-29/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.86 | 11 wks |
10 - 24 | $52.51 | 11 wks |
25 - 49 | $50.33 | 11 wks |
50 - 99 | $48.65 | 11 wks |
100+ | Request for Quote |
$55.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 8-17/32 |
Material | Cast Iron |
Shaft (d) | 2 |
Total Height (H0) | 4-29/32 |
Width (B) | 2-13/16 |