BBXBLK-HCP20928
1-3/4 in. ID, 4-5/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.47 | 11 wks |
10 - 24 | $40.86 | 11 wks |
25 - 49 | $39.17 | 11 wks |
50 - 99 | $37.86 | 11 wks |
100+ | Request for Quote |
$43.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 7-7/16 |
Material | Cast Iron |
Shaft (d) | 1-3/4 |
Total Height (H0) | 4-5/32 |
Width (B) | 2-7/32 |