BBXBLK-HCP20825
1-9/16 in. ID, 3-27/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.56 | 11 wks |
10 - 24 | $32.49 | 11 wks |
25 - 49 | $31.13 | 11 wks |
50 - 99 | $30.1 | 11 wks |
100+ | Request for Quote |
$34.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 7-3/32 |
Material | Cast Iron |
Shaft (d) | 1-9/16 |
Total Height (H0) | 3-27/32 |
Width (B) | 2-7/32 |