BBXBLK-HCP20723
1-7/16 in. ID, 3-5/8 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.76 | 11 wks |
10 - 24 | $28.92 | 11 wks |
25 - 49 | $27.72 | 11 wks |
50 - 99 | $26.8 | 11 wks |
100+ | Request for Quote |
$30.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 6-9/16 |
Material | Cast Iron |
Shaft (d) | 1-7/16 |
Total Height (H0) | 3-5/8 |
Width (B) | 2 |