BBXBLK-HCP20618
1-1/8 in. ID, 3-7/32 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Locking Collar |
|---|---|
| Length (J) | 6-5/16 |
| Material | Cast Iron |
| Shaft (d) | 1-1/8 |
| Total Height (H0) | 3-7/32 |
| Width (B) | 1-29/32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities