BBXBLK-HCP20514
7/8 in. ID, 2-3/4 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.82 | 11 wks |
| 10 - 24 | $22.38 | 11 wks |
| 25 - 49 | $21.46 | 11 wks |
| 50 - 99 | $20.75 | 11 wks |
| 100+ | Request for Quote |
$23.82
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Locking Collar |
|---|---|
| Length (J) | 5-1/2 |
| Material | Cast Iron |
| Shaft (d) | 7/8 |
| Total Height (H0) | 2-3/4 |
| Width (B) | 1-3/4 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities