BBXBLK-HCP2018S
1/2 in. ID, 2-1/4 in. High Standard Duty Locking Collar Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Locking Collar |
---|---|
Length (J) | 4-15/16 |
Material | Cast Iron |
Shaft (d) | 1/2 |
Total Height (H0) | 2-1/4 |
Width (B) | 1-15/32 |