BBXANGM7305B
25mm ID, 62mm OD Chrome Steel Angular Contact Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.65 | 11 wks |
10 - 24 | $24.1 | 11 wks |
25 - 49 | $23.11 | 11 wks |
50 - 99 | $22.33 | 11 wks |
100+ | Request for Quote |
$25.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Bearing Weight (kg) | 0.230 kg |
---|---|
Bore (d) | 25 |
Contact Angle (a) | 40° |
Load Rating (Dynamic) | 24300 N |
Load Rating (Static) | 14100 N |
Maximum Speed (Grease) (rpm) | 9000 rpm |
Maximum Speed (Oil) (rpm) | 13000 rpm |
Outside Diameter (D) | 62 |
Width (S) | 17 |