BBXANGM7303B
17mm ID, 47mm OD Chrome Steel Angular Contact Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.35 | 11 wks |
10 - 24 | $16.31 | 11 wks |
25 - 49 | $15.64 | 11 wks |
50 - 99 | $15.12 | 11 wks |
100+ | Request for Quote |
$17.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Bearing Weight (kg) | 0.065 kg |
---|---|
Bore (d) | 17 |
Contact Angle (a) | 40° |
Load Rating (Dynamic) | 14100 N |
Load Rating (Static) | 8100 N |
Maximum Speed (Grease) (rpm) | 13000 rpm |
Maximum Speed (Oil) (rpm) | 17000 rpm |
Outside Diameter (D) | 47 |
Width (S) | 14 |