BBXANG-KD040ARO
4 in. ID, 5 in. OD Chrome Steel Thin Section Angular Contact Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $261.75 | 11 wks |
5 - 9 | $246.05 | 11 wks |
10 - 24 | $235.83 | 11 wks |
25+ | $227.98 | 11 wks |
$261.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 3900 lbs |
---|---|
Ball Quantity | 36 |
Bore (d) | 4.000 |
Maximum Axial (rpm) | 5250 rpm |
Maximum Radial Load (rpm) | 5250 rpm |
Outside Diameter (D) | 5.0000 |
Radial Load Rating (lbs) | 1350 lbs |
Style | Angular Contact |
Width (W) | 0.5000 |