BBXANG-KA042ARO
4.246 in. ID, 4.746 in. OD Chrome Steel Thin Section Angular Contact Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $304.03 | 11 wks |
| 5 - 9 | $285.8 | 11 wks |
| 10 - 24 | $273.94 | 11 wks |
| 25+ | $264.81 | 11 wks |
$304.03
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 1300 lbs |
|---|---|
| Ball Quantity | 72 |
| Bore (d) | 4.246 |
| Maximum Axial (rpm) | 4235 rpm |
| Maximum Radial Load (rpm) | 4235 rpm |
| Outside Diameter (D) | 4.7460 |
| Radial Load Rating (lbs) | 510 lbs |
| Style | Angular Contact |
| Width (W) | 0.2500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities