BBSSUP-CCR20-12
1-1/4 in. Diameter, 12 in. Long Predrilled Ceramic Coated Aluminum One-Piece Support Rail.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $137.59 | 11 wks |
| 10 - 24 | $63.76 | 11 wks |
| 25 - 49 | $61.11 | 11 wks |
| 50 - 99 | $59.08 | 11 wks |
| 100+ | Request for Quote |
$137.59
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Diameter | 1.250 |
| Distance to First Hole (X) | 3 |
| Hole Distance (Y) | 6 |
| Length | 12 |
| Material | Aluminum 6061-T6 |
| Weight (lb.in.) | 0.119 lbs/in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities