BBSRIX-SSR10
1-1/8 Inch OD Stainless Steel Plain Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 0.625 Inch |
|---|---|
| Outside Diameter | 1.125 Inch |
| Maximum rpm with No Load | 1142 |
| Load Capacity lbs (Dynamic) | 165 |
| Load Capacity lbs (Static) | 129 |
| Material | 316 Stainless Steel |
| Width | 0.25 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities