BBSRIX-618XXX
For price and availability, please submit an RFQ.
Miniature Instrument, Radial Ball Bearings - Open Type - Stainless Steel, No Shields. .1250 Inch Bore, .3750 Outside Dia., 0.1094 Width
To complete part number, please:
Choose ABEC Tolerances - 1,3,5,7
Choose Lubricant *Other Brand Lubricants available upon request
ABEC Tolerances and Lubrication Information
To complete part number, please:
Choose ABEC Tolerances - 1,3,5,7
Choose Lubricant *Other Brand Lubricants available upon request
ABEC Tolerances and Lubrication Information
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Open |
|---|---|
| Bore Size (C) | 0.1250 Inch |
| Load Rating (Dynamic) | 60 lbs |
| Load Rating (Static) | 22 lbs |
| Land Diameter (Ref.) Inner | 0.173 Inch |
| Land Diameter (Ref.) Outer | 0.270 Inch |
| Flange Width | No Flange |
| Flange Diameter | No Flange |
| Material (Quality Class) | Stainless Steel / Commercial |
| Outside Diameter (inch) | .3750 |
| Width | 0.1094 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities