BBSRIF-814XZZ
For price and availability, please submit an RFQ.
Miniature Instrument, Flanged Ball Bearings - Shielded Type - Stainless Steel, 2 Shields. .2500 Inch Bore, .5000 Outside Dia., 0.1875 Width
To complete part number, please:
Choose ABEC Tolerances - 1,3,5,7
Choose Lubricant *Other Brand Lubricants available upon request
ABEC Tolerances and Lubrication Information
To complete part number, please:
Choose ABEC Tolerances - 1,3,5,7
Choose Lubricant *Other Brand Lubricants available upon request
ABEC Tolerances and Lubrication Information
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Double Shield |
|---|---|
| Bore Size (C) | 0.2500 Inch |
| Load Rating (Dynamic) | 70.4 lbs |
| Load Rating (Static) | 32 lbs |
| Land Diameter (Ref.) Inner | 0.330 Inch |
| Land Diameter (Ref.) Outer | 0.452 Inch |
| Flange Width | 0.045 Inch |
| Flange Diameter | 0.547 Inch |
| Material (Quality Class) | Stainless Steel / Commercial |
| Outside Diameter (inch) | .5000 |
| Width | 0.1875 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities