BBSHAF-CPDL32-48
2 in. Diameter, 48 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $420.05 | 11 wks |
| 5 - 9 | $394.86 | 11 wks |
| 10 - 24 | $378.47 | 11 wks |
| 25+ | $365.87 | 11 wks |
$420.05
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Diameter | 2.000 |
| Distance to First Hole (X) | 4 |
| Hole Distance (Y) | 8 |
| Length | 48 |
| Material | Aluminum 6061-T6 |
| Thread Size (#) | 1/2-13 |
| Weight (lb.in.) | 0.308 lbs/in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities