BBSHAF-CPDL24-48

1-1/2 in. Diameter, 48 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 4 $248.67 2 wks
5 - 9 $233.75 2 wks
10 - 24 $224.05 2 wks
25+ $216.59 2 wks
$248.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Diameter 1.500
Distance to First Hole (X) 4
Hole Distance (Y) 8
Length 48
Material Aluminum 6061-T6
Thread Size (#) 3/8-16
Weight (lb.in.) 0.173 lbs/in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team