BBSHAF-CPDL24-24

1-1/2 in. Diameter, 24 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 4 $132.23 2 wks
5 - 9 $124.3 2 wks
10 - 24 $119.14 2 wks
25+ $115.17 2 wks
$132.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Diameter 1.500
Distance to First Hole (X) 4
Hole Distance (Y) 8
Length 24
Material Aluminum 6061-T6
Thread Size (#) 3/8-16
Weight (lb.in.) 0.173 lbs/in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team