BBSHAF-CPDL24-18
1-1/2 in. Diameter, 18 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $112.48 | 11 wks |
| 10 - 24 | $105.73 | 11 wks |
| 25 - 49 | $101.34 | 11 wks |
| 50 - 99 | $97.96 | 11 wks |
| 100+ | Request for Quote |
$112.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Diameter | 1.500 |
| Distance to First Hole (X) | 4 |
| Hole Distance (Y) | 8 |
| Length | 18 |
| Material | Aluminum 6061-T6 |
| Thread Size (#) | 3/8-16 |
| Weight (lb.in.) | 0.173 lbs/in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities