BBSHAF-CPDL20-48

1-1/4 in. Diameter, 48 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 4 $221.62 2 wks
5 - 9 $208.32 2 wks
10 - 24 $199.68 2 wks
25+ $193.03 2 wks
$221.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Diameter 1.250
Distance to First Hole (X) 3
Hole Distance (Y) 6
Length 48
Material Aluminum 6061-T6
Thread Size (#) 5/16-18
Weight (lb.in.) 0.120 lbs/in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team