BBSHAF-CPDL20-36
1-1/4 in. Diameter, 36 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $188.53 | 11 wks |
| 5 - 9 | $177.22 | 11 wks |
| 10 - 24 | $169.87 | 11 wks |
| 25+ | $164.21 | 11 wks |
$188.53
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Diameter | 1.250 |
| Distance to First Hole (X) | 3 |
| Hole Distance (Y) | 6 |
| Length | 36 |
| Material | Aluminum 6061-T6 |
| Thread Size (#) | 5/16-18 |
| Weight (lb.in.) | 0.120 lbs/in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities