BBSHAF-CPDL16-36
1 in. Diameter, 36 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $163.26 | 11 wks |
5 - 9 | $153.47 | 11 wks |
10 - 24 | $147.1 | 11 wks |
25+ | $142.2 | 11 wks |
$163.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Diameter | 1.000 |
Distance to First Hole (X) | 3 |
Hole Distance (Y) | 6 |
Length | 36 |
Material | Aluminum 6061-T6 |
Thread Size (#) | 1/4-20 |
Weight (lb.in.) | 0.077 lbs/in |