BBSHAF-CPDL16-24

1 in. Diameter, 24 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $102.69 6 wks
10 - 24 $96.53 6 wks
25 - 49 $92.52 6 wks
50 - 99 $89.44 6 wks
100+ Request for Quote
$102.69

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Diameter 1.000
Distance to First Hole (X) 3
Hole Distance (Y) 6
Length 24
Material Aluminum 6061-T6
Thread Size (#) 1/4-20
Weight (lb.in.) 0.077 lbs/in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team