BBSHAF-CPDL16-18
1 in. Diameter, 18 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.51 | 11 wks |
10 - 24 | $81.31 | 11 wks |
25 - 49 | $77.94 | 11 wks |
50 - 99 | $75.34 | 11 wks |
100+ | Request for Quote |
$86.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Diameter | 1.000 |
Distance to First Hole (X) | 3 |
Hole Distance (Y) | 6 |
Length | 18 |
Material | Aluminum 6061-T6 |
Thread Size (#) | 1/4-20 |
Weight (lb.in.) | 0.077 lbs/in |