BBSHAF-CPDL10-36
5/8 in. Diameter, 36 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $138.28 | 11 wks |
5 - 9 | $129.98 | 11 wks |
10 - 24 | $124.58 | 11 wks |
25+ | $120.44 | 11 wks |
$138.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Diameter | 0.625 |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 36 |
Material | Aluminum 6061-T6 |
Thread Size (#) | #8-32 |
Weight (lb.in.) | 0.030 lbs/in |