BBSHAF-CPDL10-18

5/8 in. Diameter, 18 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $69.12 2 wks
10 - 24 $64.97 2 wks
25 - 49 $62.28 2 wks
50 - 99 $60.2 2 wks
100+ Request for Quote
$69.12

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Diameter 0.625
Distance to First Hole (X) 2
Hole Distance (Y) 4
Length 18
Material Aluminum 6061-T6
Thread Size (#) #8-32
Weight (lb.in.) 0.030 lbs/in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team