BBSHAF-CPDL10-06
5/8 in. Diameter, 6 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Diameter | 0.625 |
| Distance to First Hole (X) | 2 |
| Hole Distance (Y) | 4 |
| Length | 6 |
| Material | Aluminum 6061-T6 |
| Thread Size (#) | #8-32 |
| Weight (lb.in.) | 0.030 lbs/in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities