BBSHAF-CPDL08-48
1/2 in. Diameter, 48 in. Long Predrilled Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $170.11 | 11 wks |
5 - 9 | $159.9 | 11 wks |
10 - 24 | $153.27 | 11 wks |
25+ | $148.17 | 11 wks |
$170.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Diameter | 0.500 |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 48 |
Material | Aluminum 6061-T6 |
Thread Size (#) | #6-32 |
Weight (lb.in.) | 0.019 lbs/in |