BBSHAF-CPDL08-18
1/2 in. Diameter, 18 in. Long Predrilled Ceramic Coated Aluminum Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.83 | 2 wks |
10 - 24 | $63.76 | 2 wks |
25 - 49 | $61.11 | 2 wks |
50 - 99 | $59.08 | 2 wks |
100+ | Request for Quote |
$67.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Diameter | 0.500 |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 18 |
Material | Aluminum 6061-T6 |
Thread Size (#) | #6-32 |
Weight (lb.in.) | 0.019 lbs/in |