BBSHAF-CC24-48
1-1/2 in. Diameter, 48 in. Long Solid Ceramic Coated Aluminum Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hard Anodized, Rc 70 |
|---|---|
| Finish | 8-12 RMS |
| Length | 48 Inch |
| Material | Aluminum 6061-T6 |
| Shaft Dia. (inch) | 1.5 Inch |
| Straightness (ft.) | 0.002 ft/ft |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities