BBSHAF-CC08-18

1/2 in. Diameter, 18 in. Long Solid Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $19.24 2 wks
10 - 24 $18.09 2 wks
25 - 49 $17.34 2 wks
50 - 99 $16.76 2 wks
100+ Request for Quote
$19.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Finish 8-12 RMS
Length 18 Inch
Material Aluminum 6061-T6
Shaft Dia. (inch) 0.5 Inch
Straightness (ft.) 0.002 ft/ft

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team