BBSHAF-CC06-48
3/8 in. Diameter, 48 in. Long Solid Ceramic Coated Aluminum Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.05 | 2 wks |
10 - 24 | $70.15 | 2 wks |
25 - 49 | $66.36 | 2 wks |
50 - 99 | $64.46 | 2 wks |
100+ | Request for Quote |
$72.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Finish | 8-12 RMS |
Length | 48 Inch |
Material | Aluminum 6061-T6 |
Shaft Dia. (inch) | 0.375 Inch |
Straightness (ft.) | 0.002 ft/ft |