BBSHAF-CC03-24

3/16 in. Diameter, 24 in. Long Solid Ceramic Coated Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $32.83 2 wks
10 - 24 $31.97 2 wks
25 - 49 $30.24 2 wks
50 - 99 $28.52 2 wks
100+ Request for Quote
$32.83

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 70
Finish 8-12 RMS
Length 24 Inch
Material Aluminum 6061-T6
Shaft Dia. (inch) 0.1875 Inch
Straightness (ft.) 0.002 ft/ft

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team