BBSHAF-CC03-12
3/16 in. Diameter, 12 in. Long Solid Ceramic Coated Aluminum Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.42 | 2 wks |
25 - 49 | $15.55 | 2 wks |
50 - 99 | $14.69 | 2 wks |
100 - 249 | $14.26 | 2 wks |
250+ | Request for Quote |
$16.42
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 70 |
---|---|
Finish | 8-12 RMS |
Length | 12 Inch |
Material | Aluminum 6061-T6 |
Shaft Dia. (inch) | 0.1875 Inch |
Straightness (ft.) | 0.002 ft/ft |