BBSHAF-04122
.1247 (+.000/-.0002) Dia., 12-1/4" Long, 303 Stainless Steel Shaft.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.11 | 11 wks |
| 25 - 99 | $2 | 11 wks |
| 100 - 249 | $1.78 | 11 wks |
| 250 - 999 | $1.66 | 11 wks |
| 1000+ | Request for Quote |
$5.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Finish (microinch) | 10 Microinch |
| Length | 12.25 Inch |
| Shaft Dia. | 0.1247 Inch |
| Shaft Dia. Tolerance | (+.000/-.0002) Inch |
| Straightness | 0.0004 in / in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities