BBRAILMHSR652620
63mm Wide, 2620mm Long Steel Linear Guide Rail
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $2521.66 | 11 wks |
| 5 - 9 | $2370.39 | 11 wks |
| 10 - 24 | $2272.01 | 11 wks |
| 25+ | $2196.36 | 11 wks |
$2,521.66
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| d₁ x d₂ x h | 18 X 26 X 22 |
|---|---|
| G/g | 35.0 |
| Height (M₁) | 53 |
| Maximum Length | ? |
| Rail Weight (kg/m) | 22.5 kg/m |
| Rail Width | 63 |
| Spacing (F) | 150 |
| Standard Length (Lo) | 2620 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities