BBRAILMHSR451620
45mm Wide, 1620mm Long Steel Linear Guide Rail
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $925.77 | 11 wks |
| 5 - 9 | $870.25 | 11 wks |
| 10 - 24 | $834.14 | 11 wks |
| 25+ | $806.36 | 11 wks |
$925.77
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| d₁ x d₂ x h | 14 X 20 X 17 |
|---|---|
| G/g | 22.5 |
| Height (M₁) | 38 |
| Maximum Length | 3000 |
| Rail Weight (kg/m) | 11.0 kg/m |
| Rail Width | 45 |
| Spacing (F) | 105 |
| Standard Length (Lo) | 1620 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities