BBRAILMHSR35280
34mm Wide, 280mm Long Steel Linear Guide Rail
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $197.49 | 11 wks |
| 5 - 9 | $185.63 | 11 wks |
| 10 - 24 | $177.93 | 11 wks |
| 25+ | $172.01 | 11 wks |
$197.49
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| d₁ x d₂ x h | 9 X 14 X 12 |
|---|---|
| G/g | 20.0 |
| Height (M₁) | 29 |
| Maximum Length | 3000 |
| Rail Weight (kg/m) | 6.6 kg/m |
| Rail Width | 34 |
| Spacing (F) | 80 |
| Standard Length (Lo) | 280 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities