BBRAILMHSR301000
28mm Wide, 1000mm Long Steel Linear Guide Rail
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $440.48 | 11 wks |
| 5 - 9 | $414.06 | 11 wks |
| 10 - 24 | $396.88 | 11 wks |
| 25+ | $383.67 | 11 wks |
$440.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| d₁ x d₂ x h | 9 X 14 X 12 |
|---|---|
| G/g | 20.0 |
| Height (M₁) | 26 |
| Maximum Length | 3000 |
| Rail Weight (kg/m) | 4.8 kg/m |
| Rail Width | 28 |
| Spacing (F) | 80 |
| Standard Length (Lo) | 1000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities